IESNA:LM-63-2002
[TEST]P1389261
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-827-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17266.7
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
123.1 170.5 265.2 506.7 1108.2 1596.0 1974.8 2292.1 2623.6 3007.2 3495.0 4115.4 4963.1 6407.5 8278.2 10305.1 12635.1 14245.3 
14728.3 14174.3 12909.8 11725.8 10589.3 9187.5 5995.5 3059.3 1624.4 1236.0 1127.1 1108.2 1084.5 814.6 402.5 303.1 99.5 37.9 0.0 
123.1 165.8 255.7 520.9 1089.2 1619.6 1970.1 2282.7 2618.9 3035.6 3499.8 4110.7 4972.6 6322.3 8320.8 10376.1 12568.8 14188.5 
14785.2 14269.0 13018.7 11853.7 10608.2 9187.5 6137.6 3002.5 1662.3 1250.3 1131.9 1103.4 1084.5 819.3 397.8 298.4 99.5 37.9 0.0 
123.1 165.8 246.3 478.3 1004.0 1529.7 1965.4 2268.4 2623.6 3030.9 3499.8 4120.1 4892.1 5981.3 7833.0 10115.7 12554.6 14287.9 
15036.2 14794.6 13733.8 12696.7 11247.5 9656.3 7084.8 3703.4 1998.5 1378.1 1165.0 1103.4 1075.0 975.6 407.3 288.9 118.4 47.4 0.0 
123.1 161.0 236.8 416.8 880.9 1387.6 1894.3 2249.5 2590.5 2983.6 3476.1 3982.8 4622.1 5436.7 6843.2 9064.3 11863.2 14316.3 15372.4 
15481.3 14932.0 14278.4 13137.1 10977.6 8387.1 4953.6 2727.8 1690.7 1259.7 1112.9 1046.6 966.1 407.3 260.5 132.6 61.6 0.0 
123.1 161.0 217.8 345.7 700.9 1184.0 1704.9 2140.6 2472.1 2874.6 3286.6 3731.8 4295.4 4873.1 5640.3 7018.5 9429.0 12796.1 15306.1 
16182.2 15973.9 15509.8 15419.8 14685.7 12038.4 7809.3 4063.3 2391.6 1491.8 1065.6 852.4 762.5 468.8 236.8 165.8 90.0 0.0 
123.1 156.3 198.9 288.9 492.5 914.0 1392.3 1865.9 2292.1 2633.1 3035.6 3466.6 3892.8 4418.5 5001.0 5782.4 6947.4 9083.3 12753.5 
15850.7 17086.8 16921.0 16352.7 16627.4 16253.3 14278.4 8784.9 3888.1 1823.3 1056.1 686.7 525.7 397.8 222.6 184.7 127.9 0.0 
123.1 151.5 180.0 227.3 326.8 530.4 918.7 1335.5 1809.1 2259.0 2656.8 3021.4 3452.4 3907.0 4371.1 4977.3 5791.9 6928.5 8590.7 
11365.9 14965.1 17517.7 18280.2 17920.3 17726.1 17754.5 16485.3 11517.5 5057.8 1932.2 776.7 478.3 355.2 284.1 232.1 189.4 0.0 
123.1 142.1 161.0 184.7 227.3 293.6 421.5 658.3 1018.2 1420.7 1837.5 2306.3 2761.0 3225.1 3679.7 4177.0 4802.1 5550.4 6544.9 7904.1 
9912.0 12459.9 15547.6 18374.9 19056.9 18692.2 18280.2 16873.7 13449.7 7340.5 3158.8 1046.6 497.3 378.9 307.8 265.2 0.0 
123.1 142.1 161.0 180.0 217.8 274.7 388.3 601.4 933.0 1311.8 1728.6 2173.7 2642.6 3111.4 3575.5 4068.1 4674.2 5394.1 6369.7 7771.5 
9604.2 12033.7 15078.8 18015.0 19075.8 18730.1 18204.4 16906.8 14089.0 8169.3 3589.7 1198.2 497.3 388.3 322.0 279.4 0.0 
123.1 137.3 146.8 156.3 165.8 184.7 208.4 255.7 322.0 440.4 634.6 890.3 1221.8 1567.6 1984.3 2429.5 2936.2 3599.2 4356.9 5323.0 6630.1 
8036.7 9940.4 12175.7 15154.6 17091.5 16258.0 13932.7 10665.0 7222.1 4783.2 2851.0 1572.3 757.7 322.0 312.6 0.0 
123.1 127.9 132.6 132.6 132.6 132.6 132.6 132.6 132.6 142.1 151.5 170.5 194.2 232.1 274.7 345.7 445.2 606.2 847.7 1217.1 1742.8 2320.5 2969.3 3452.4 
3864.4 4669.5 5886.6 6445.4 5801.4 4565.3 3329.3 2367.9 1482.3 558.8 85.2 28.4 0.0 
123.1 127.9 127.9 123.1 123.1 118.4 113.7 108.9 108.9 108.9 108.9 108.9 113.7 118.4 127.9 137.3 161.0 203.6 284.1 412.0 596.7 743.5 748.3 606.2 
516.2 667.7 1094.0 1614.9 1671.7 1250.3 682.0 326.8 132.6 52.1 23.7 14.2 0.0 
123.1 123.1 118.4 113.7 108.9 108.9 99.5 94.7 90.0 90.0 90.0 85.2 85.2 80.5 80.5 80.5 85.2 94.7 123.1 184.7 246.3 251.0 156.3 99.5 71.0 61.6 
52.1 52.1 47.4 42.6 37.9 23.7 18.9 18.9 14.2 14.2 0.0 
123.1 118.4 108.9 99.5 94.7 94.7 85.2 80.5 71.0 61.6 56.8 52.1 47.4 42.6 33.2 28.4 23.7 18.9 18.9 18.9 14.2 9.5 9.5 4.7 4.7 4.7 9.5 9.5 4.7 9.5 9.5 9.5 9.5 
9.5 14.2 14.2 0.0 
123.1 108.9 99.5 90.0 85.2 75.8 66.3 52.1 42.6 37.9 28.4 23.7 14.2 14.2 9.5 9.5 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 4.7 9.5 9.5 
9.5 0.0 
123.1 104.2 90.0 80.5 75.8 61.6 52.1 37.9 28.4 18.9 14.2 9.5 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 9.5 9.5 
0.0 
123.1 99.5 85.2 75.8 66.3 52.1 37.9 28.4 18.9 9.5 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 4.7 
0.0 
123.1 99.5 85.2 71.0 61.6 47.4 33.2 23.7 14.2 9.5 4.7 0.0 0.0 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 
0.0 
123.1 99.5 85.2 71.0 56.8 47.4 28.4 18.9 14.2 4.7 0.0 0.0 9.5 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 
0.0 
123.1 99.5 85.2 71.0 56.8 47.4 33.2 23.7 14.2 4.7 0.0 14.2 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
123.1 99.5 85.2 71.0 61.6 47.4 33.2 23.7 18.9 9.5 9.5 14.2 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 0.0 
0.0 
123.1 99.5 85.2 71.0 56.8 47.4 33.2 23.7 18.9 9.5 9.5 18.9 9.5 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 
0.0 
